AVENTICS™ Valve cover seal, Valve housing seal 0486704306

Product Description

581-ISO 4 LOWER

Specifications

Type
Valve housing seal, between housing and base plate
Weight
0.003 kg
Housing material
caoutchouc/butadiene caoutchouc