No image available
No image available
Your request is being processed.
AVENTICS-P570ABEC1011A00

AVENTICS™ Bus coupler, series XVES P570ABEC1011A00

Product Description

The AVENTICS XV03 Compact series provides a reliable basis for both compact handling systems and complex automation solutions. It comprises a wide range of valve functions and accessories as well as the required electrical connectivity for all requirements in factory automation and other industries. The associated XVES Connectivity module allows for connection options ranging from simple direct control via D-SUB or terminal strips to a variety of fieldbus protocols. Our one-of-a-kind online configurator makes it easy to configure the complete valve system, including accessories, so that it is perfectly tailored to your application needs.

Specifications

Version
Bus coupler
Fieldbus protocol
EtherCAT
Number of I/O connections
48 outputs
Power plug IN, Type
Plug (male)
Power plug IN size , Thread size
M12x1
Power plug IN, Number of poles
4-pin
Power plug IN, Coding
A-coded
Certificates
CE declaration of conformity, RoHS
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Max. number of solenoid coils
48
Max. number of valve positions
24
Operational voltage electronics
24 V DC
Electronics voltage tolerance
-25 % / +25 %
Current consumption electronics
0.2 A
Operating voltage, actuators
24 V DC
Actuator voltage tolerance
-10 % / +10 %
Total output for valves
3 A
Protection class
IP65
Logic/actuator voltage
Galvanically isolated
Generic emission standard in accordance with norm
EN 61000-6-3
Generic immunity standard in accordance with norm
EN 61000-6-2
Communication port 1, Type
Socket
Communication port 1, Thread size
M12x1
Communication port 1, Number of poles
4-pin

Features

  • Optimized flow to size
  • Easy and flexible custom specific configurations via online configurator
  • Broad connectivity through terminal strip, multipol, or fieldbus connection
  • Multiple pneumatic connection directions as side, bottom and top
  • Low energy consumption
  • Wide range of accessories as shut-off, supply modules, speed modules and regulators
  • Global availability and universal threads to support regional demands
  • Robust aluminium base plate and ready for cabinet assembly

Documents & Drawings