AVENTICS™ Base plate R424B12368

Specifications

Type
Base plate
Direction of pneumatic port (1)
On the side
Compressed air connection input
G 1/2
Compressed air connection output
G 1/2
Direction of pneumatic port (3,5)
On the side
Port exhaust
G 1/2
Exhaust type
Ports separated
Exhaust (3,5)
With directional exhaust (3/5)
Frame size
ISO 3
Standards
ISO 5599-1
Working pressure min.
3.5 bar
Working pressure max
10 bar
Min. ambient temperature
10 °C
Max. ambient temperature
200 °C
Min. medium temperature
10 °C
Max. medium temperature
120 °C
Medium
Compressed air
Mounting screw
hexagon head
Weight
1 kg
Material base plate
Aluminum
Seal material
Acrylonitrile butadiene rubber