The AVENTICS Series ST6 sensors are suitable for mounting in the 6 mm T-slot as well as sensor mounting to the cylinder. They are suited for mounting to all AVENTICS round cylinders, tie rod cylinders, and profile cylinders. With their optimized, compact shape, the sensors can be flush-fit into existing slots and integrated into any machine environment, even with sensor mounting. Retaining ribs on the side of the sensor enable simple mounting, including in hard-to-reach locations or for overhead assembly. The durable mounting screw holds the sensor in the desired position and can withstand shocks or vibrations.
Recommended |
Accessory Type
|
Sensors
|
Slot width
|
6 mm T-slot
|
Output Signal
|
NPN
|
Electrical Connection Type
|
open cable ends
|
availability
|
|
Accessory Type
|
Sensors
|
Slot width
|
6 mm T-slot
|
Output Signal
|
NPN
|
Electrical Connection Type
|
open cable ends
|
availability
|
|
Accessory Type
|
Sensors
|
Slot width
|
6 mm T-slot
|
Output Signal
|
NPN
|
Electrical Connection Type
|
Plug
|
availability
|
|
Accessory Type
|
Sensors
|
Slot width
|
6 mm T-slot
|
Output Signal
|
NPN
|
Electrical Connection Type
|
Plug
|
availability
|
|
Accessory Type
|
Sensors
|
Slot width
|
6 mm T-slot
|
Output Signal
|
PNP
|
Electrical Connection Type
|
open cable ends
|
availability
|
|
Accessory Type
|
Sensors
|
Slot width
|
6 mm T-slot
|
Output Signal
|
PNP
|
Electrical Connection Type
|
open cable ends
|
availability
|
|
Accessory Type
|
Sensors
|
Slot width
|
6 mm T-slot
|
Output Signal
|
PNP
|
Electrical Connection Type
|
open cable ends
|
availability
|
|
Accessory Type
|
Sensors
|
Slot width
|
6 mm T-slot
|
Output Signal
|
PNP
|
Electrical Connection Type
|
open cable ends
|
availability
|
|
Accessory Type
|
Sensors
|
Slot width
|
6 mm T-slot
|
Output Signal
|
PNP
|
Electrical Connection Type
|
open cable ends
|
availability
|
|
Accessory Type
|
Sensors
|
Slot width
|
6 mm T-slot
|
Output Signal
|
PNP
|
Electrical Connection Type
|
Plug
|
availability
|
|
Recommended |
Industry
|
Industrial
|
Accessory Type
|
Sensor mountings
|
Product Series
|
Sensor Mountings
|
Quickship Available
|
|
availability
|
|
Industry
|
Industrial
|
Accessory Type
|
Sensor mountings
|
Product Series
|
Sensor Mountings
|
Quickship Available
|
|
availability
|
|
Industry
|
Industrial
|
Accessory Type
|
Sensor mountings
|
Product Series
|
Sensor Mountings
|
Quickship Available
|
|
availability
|
|
Industry
|
Industrial
|
Accessory Type
|
Sensor mountings
|
Product Series
|
Sensor Mountings
|
Quickship Available
|
|
availability
|
|
Industry
|
Industrial
|
Accessory Type
|
Sensor mountings
|
Product Series
|
Sensor Mountings
|
Quickship Available
|
|
availability
|
|
Industry
|
Industrial
|
Accessory Type
|
Sensor mountings
|
Product Series
|
Sensor Mountings
|
Quickship Available
|
|
availability
|
|
Industry
|
Industrial
|
Accessory Type
|
Sensor mountings
|
Product Series
|
Sensor Mountings
|
Quickship Available
|
|
availability
|
|
Industry
|
Industrial
|
Accessory Type
|
Sensor mountings
|
Product Series
|
Sensor Mountings
|
Quickship Available
|
|
availability
|
|
Industry
|
Industrial
|
Accessory Type
|
Sensor mountings
|
Product Series
|
Sensor Mountings
|
Quickship Available
|
|
availability
|
|
Industry
|
Industrial
|
Accessory Type
|
Round plug connectors
|
Product Series
|
CON RD With Cable
|
Quickship Available
|
|
availability
|
|
Erkärung B10 MTTF Werte für AVENTICS Produkte
Herstellererklärung: Serie ST6 | AVENTICS
Herstellererklärung: Serie ST6, RoHS 2 (Richtlinie 2011/65/EU) | AVENTICS
Herstellererklärung: Serie ST6-LT, Zuverlässigkeitskennwerte | AVENTICS
Herstellererklärung: Serie ST6-LT, Zuverlässigkeitskennwerte | AVENTICS
Konformitätserklärung für AVENTICS Serie ST6
Konformitätserklärung für AVENTICS Serie ST6
Konformitätserklärung für AVENTICS Serie ST6
Declaration of Conformity: Series PM1, Low voltage directive | AVENTICS
Declaration of conformity: Series ST6 | AVENTICS
Declaration of conformity: Series ST6 | AVENTICS
Declaration of conformity: Series ST6 | AVENTICS
EU Declaration of Conformity - R412027684 | AVENTICS
EU Declaration of Conformity - R412027873 | AVENTICS
Manufacturer's Declaration series ST6 | AVENTICS
Manufacturer's Declaration: Series ST6 | AVENTICS
Manufacturers Declaration: Series ST6, RoHS 2 (Directive 2011/65/EU) | AVENTICS
Manufacturers Declaration: Series ST6-LT, Reliability indicators | AVENTICS
Manufacturers Declaration: Series ST6-LT, Reliability indicators | AVENTICS
Assembly instructions: Sensor, ATEX-certified, ST6, 2GD | AVENTICS
Instruction Manual: Safety information for sensors with reed contacts | AVENTICS
Operating Instructions: Sensor, ATEX-certified, ST6 | AVENTICS
Operating Instructions: Sensor, ATEX-certified, ST6 | AVENTICS
By selecting a new country/region, product(s) may be unavailable and items in your shopping cart will be removed. Please contact us for assistance.
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.