DeltaV-P-DeltaV Controller Interface for PROVOX IO

DeltaV™ M-series Controller Interface for PROVOX™ I/O

Product Description

Emerson introduces the M-series DeltaV™ Controller Interface for PROVOX™ I/O and DeltaV MQ or MX Controllers. You can transition to DeltaV controllers and connect to PROVOX I/O already installed in your plant, continuing to maximize your original PROVOX I/O investment. The Controller Interface for PROVOX I/O maximizes investment in PROVOX I/O and saves wiring costs.

Specifications

Power Requirement
+12.0 VDC at 500 mA maximum
Fuse protection
3.0 A, non-replaceable fuses
Power dissipation
3.6 W typical, 6.0 W maximum

Documents & Drawings

Features

  • Provides a fast and easy upgrade for PROVOX™ IFC, UOC, 20 Series, SR90 and SRx Controllers
  • Maximizes investment in PROVOX™ I/O
  • Saves wiring costs, no rewiring
  • Redundancy in controllers
  • Redundancy in Control I/O connections
  • Retains the I/O redundancy in Control I/O