RSTi output module 4 points, TTL, 5VDC/20mA Non inverting

Product Description

A compact and distributed solution, RSTi is easy to configure, manage and upgrade. With Ethernet-based RSTi I/O, high-speed communications are enhanced to facilitate the massive amounts of data that your devices generate. RSTi I/O unlocks the continuity, connectivity, and collaboration for your control systems.

Specifications

Part Number
ST-2124
Output Count, Type & Speed
4 Point 5 VDC TTL Non-Inverting; 0.3mS
Output Rating
Max. 0.3 VDC @ 0 VDC, 5 mA; 40 mA For 10ms, Repeatable Every 1 Sec.
Current Consumption
System 50mA @5VDC; Field 4.5-5.5VDC for Output Loads

Features

  • Ethernet-based Slice I/O Delivers High Performance and Flexibility
  • Compact, distributed I/O delivers long-life
  • Easy to configure, manage and upgrade