Plantweb-Insight Asset View Application

Plantweb Insight™ Asset View Application

Product Description

The Plantweb Insight Asset View Application is a comprehensive tool that allows users to design custom plant assets with up to 10 measurement inputs for improved monitoring of abnormal situations. Asset Templates streamline the setup process of common asset types and allow default measurements to be preconfigured. The intuitive software interface makes managing alerts and adjusting settings seamless while providing users with improved monitoring for prioritizing maintenance activities.

Specifications

Operating System
VMware Virtual Hardware Version 16 or higher or Microsoft Hyper-V Configuration Version 8.0 or higher
  • 4 dedicated processors minimum
  • 8GB RAM minimum
  • 512GB of free hard drive space
Communication Protocol
HART-IP client, OPC-UA client/server, Modbus TCP/IP server, REST API

Features

  • Can be configured to monitor multiple measurements on an asset, and the available templates can be used to pre-define known measurements for plant assets
  • Provides real-time alerts to abnormal behavior and historical data analysis to enable better decision making
  • Features a new asset location menu that allows you to filter data and alerts by location
  • Easy-to-use visual dashboard displays a summary of real-time asset status and alerts
  • Alert weights enable better prioritization of asset maintenance
  • Existing systems and wireless infrastructure are easily configured and integrated, linking them to the Industrial IoT
  • Remote connectivity enables access via desktop or mobile devices
  • Flexible software installation is accessible from most web browsers
  • Automatic device data interpretation provides actionable information to enable better decision making

Documents & Drawings