No image available
No image available
Your request is being processed.
Tescom-P-26-1500

TESCOM™ 26-1500 Series Non-Venting Pressure Regulator

Product Description

26-1500 Series non-venting regulator offers a sensitive, large elastomeric diaphragm design and precision outlet pressure control. Ideal for use in research labs, breathing air diving manifolds, low flow purge systems, gas and liquid sampling.

Specifications

Maximum Inlet Pressure
Stainless Steel: 6000 psig / 414 bar
Brass, Aluminum: 5000 psig / 345 bar
Outlet Pressure Ranges
0-50, 0-150, 0-250 psig / 0-3.4, 0-10.3, 0-17.2 bar
Body Material
316 Stainless Steel, Brass, Aluminum
Bonnet Material
300 Series Stainless Steel
40 Micron Filter Material
316 Stainless Steel
Seat Material
CTFE
O-Rings & Diaphragm Material
Buna-N
Remaining Parts Material
300 Series Stainless Steel
Ambient Operating Temperature and Fluid Media Temperature
-40°F to 165°F / -40°C to 74°C
Port Size & Type
SAE, NPTF, MS33649
1/4, 3/8, 1/2 (Stainless Steel only)
Flow Capacity
Cv = 0.08
Load Type
Spring
Weight (without gauges)
3 lbs / 1.4 kg
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Features

  • Diaphragm design for accurate pressure regulation
  • Numerous porting and soft good options are available
  • Excellent repeatability
  • Non-venting (for venting design, see 26-1600 Series)
  • Low operating handknob torque
  • Panel mounting (bracket included)
  • Gauge ports available
  • High flow Cv = 0.24 version is available (maximum inlet pressure: 3000 psig / 207 bar)

Documents & Drawings