AMS 6500 Balance of Plant Prediction Monitor

Product Description

For some rotating assets and the processes associated with them, periodic route-based data collection is insufficient to indicate asset health. Online condition monitoring provides the frequency and types of data necessary to stay on top of developing issues during normal operations and to respond quickly to sudden changes during transient conditions. Emerson’s AMS 6500 Machinery Health Monitor is a versatile, scalable system that can be deployed in a variety of configurations to deliver online condition monitoring exactly as needed for the application.

Specifications

Analog Channels
up to 44 (2 full ATG racks)
Tachometer Channels
Same as analog
Fmax / Sampling Rate
18.75kHz / 48k samples per second
ADC Resolution
24 bit
Data Available
Spectrum, Waveform, PeakVue Waveform
Lines of Resolution / Samples
up to 12800 LOR / 32768 samples
Voltage Input Type / Impedance
±24V AC+DC (A6500UM) / >100KΩ (diff)
Sensor Power (ICP) / Impedance
0 to 8ma at 25V / >100 KΩ (differential)
Channel Scan
All channels simultaneous
Units
English, Metric, Hz, CPM, order
Scaling
Linear and Log
High Frequency Detection
PeakVue Value and PeakVue Waveform
Hardware Communications
OPC UA, Modbus RTU & TCP/IP
Operating Temperature
-20°C to +70°C (-4°F to +158°F)
Vibration IEC60068-2-6 (operating)
2g @ 55-150Hz, 3 axes
Shock IEC60068-2-27 (operating)
10g, 4000 shocks per axis, 3 axes
Relative Humidity
5 to 95% non-condensing

Features

  • Designed for use in Hazardous rated areas: CSA C1D2 and ATEX/IECEx Z2
  • Prediction assets without critical shutdown criteria
  • Prediction layered on top of existing protection
  • AMS 6500 prediction system expansion
  • 100-hour, Digital Condition recorder FIFO transient
  • Adaptive Monitoring with Predicates
  • AMS Machinery Manager, current release (same as AMS 2140)

Documents & Drawings