The ASCO Series 202 Preciflow solenoid valves are designed to precisely control the flow rates in medical equipment and analytical instrumentation. They proportionally control the flow of air and inert gases by varying the electrical input signal to the coil. The compact, ultra-reliable valves are suitable for applications such as gas chromatography, mass flow controllers, dental equipment, and blood pressure monitoring instruments.
Recommended |
Quickship Available
|
QuickShip Everyday
|
Valve Function
|
2 way - 2/2 Normally Closed
2/2 |
availability
|
10 Day
|
Quickship Available
|
QuickShip Everyday
|
Valve Function
|
2 way - 2/2 Normally Closed
2/2 |
availability
|
10 Day
|
Quickship Available
|
QuickShip Everyday
|
Valve Function
|
2 way - 2/2 Normally Closed
2/2 |
availability
|
10 Day
|
Quickship Available
|
QuickShip Everyday
|
Valve Function
|
2 way - 2/2 Normally Closed
2/2 |
availability
|
10 Day
|
Quickship Available
|
QuickShip Everyday
|
Valve Function
|
2 way - 2/2 Normally Closed
2/2 |
availability
|
10 Day
|
Quickship Available
|
QuickShip Everyday
|
Valve Function
|
2 way - 2/2 Normally Closed
2/2 |
availability
|
10 Day
|
Quickship Available
|
QuickShip Everyday
|
Valve Function
|
2 way - 2/2 Normally Closed
2/2 |
availability
|
10 Day
|
Quickship Available
|
QuickShip Everyday
|
Valve Function
|
2 way - 2/2 Normally Closed
2/2 |
availability
|
10 Day
|
Quickship Available
|
QuickShip Everyday
|
Valve Function
|
2 way - 2/2 Normally Closed
2/2 |
availability
|
10 Day
|
Quickship Available
|
QuickShip Everyday
|
Valve Function
|
2 way - 2/2 Normally Closed
2/2 |
availability
|
10 Day
|
ASCO and AVENTICS Proportional Technology | Brochure (DE)
Broschüre: ASCO- und AVENTICS-Proportionaltechnik
Broschüre: Maschinenautomatisierung Automation | ASCO | AVENTICS
Broschüre: Rapid Engineered Solutions | ASCO
Broschüre: Übersicht Pneumatik-Produkte | AVENTICS
Flyer: Wasserstoff-Brennstoffzelle
European Catalog: Series 202 Proportionalventil
European Catalog: Series 202 Proportionalventil Preciflow 19mm
European Catalog: Series 202 Proportionalventil Preciflow IPC
European Catalog: Series I12-I23-I34 Wegeventil mit Stahlschieber
Katalog: Baureihe 202 Preciflow Proportionalventil – 12.7mm | ASCO
ASCO and AVENTICS Proportional Technology | Brochure
ASCO and AVENTICS Proportional Technology | Brochure (EN-GB)
Brochure: Industrial Analyzers | ASCO
Brochure: Machine Automation | ASCO | AVENTICS
Brochure: Rapid Engineered Solutions | ASCO
Flyer: Hydrogen Fuel Cell
ASCO and AVENTICS Proportional Technology | Brochure (ES)
Folleto : Celdas de Combustible de Hidrógeno - Español
Folleto : Soluciones de Ingeniería Rápidas | ASCO
Folleto: Automatización de máquinas | ASCO | AVENTICS
Folleto: Automatización de máquinas | ASCO | AVENTICS
Folleto: Tecnología Proporcional | ASCO-AVENTICS
Brochure : Analyseurs Industriels | ASCO
Brochure : Conception rapide de solutions | ASCO
Brochure : Machine Automation | ASCO | AVENTICS
Brochure : Technologie proportionnelle ASCO et AVENTICS
Flyer: Piles à combustible à hydrogène | TESCOM
ASCO and AVENTICS Proportional Technology | Brochure (IT)
Brochure: Analizzatori Industriali | ASCO
Brochure: Automazione Macchine| ASCO | AVENTICS
Brochure: Soluzioni Pneumatiche | AVENTICS
Flyer: Cella a combustibile a idrogeno
By selecting a new country/region, product(s) may be unavailable and items in your shopping cart will be removed. Please contact us for assistance.
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.