AVENTICS-240-185

AVENTICS™ Right end plate for Subbus G3 240-185

Product Description

G3 SUB BUS AND AUX POWER IN MODULE WITHOUT DIN RAIL

Specifications

Signal connection E/A thread size
M12x1
Signal connection E/A number of poles
4-pin
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Operational voltage electronics
24 V DC
Electronics voltage tolerance
-10% / 10%
Total output for valves
4 AM
Protection class
IP65
Electrical connection
4
Weight
0.13 kg
Housing material
polyethyleneterephthalate