No image available
No image available
Your request is being processed.
AVENTICS-G651A5S610A00F1

AVENTICS™ 3/2-directional valve, electrically operated, Series 651 G651A5S610A00F1

Product Description

3/2 - QUICK EXHAUST 651-G1/8 SOLENOID

Specifications

Activation
Electrically
Nominal flow Qn
780 l/min
Compressed air connection
G 1/8
Working pressure min.
3.8 bar
Working pressure max
10 bar
Certificates
ATEX optional
Connection type
Pipe connection
Parts
3/2-directional valve
Type
Poppet valve
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Min. medium temperature
-10 °C
Max. medium temperature
50 °C
Medium
Compressed air, Neutral gases
Nominal flow Qn 1 to 2
780 l/min
Nominal flow Qn 2 to 3
1040 l/min
Operating voltage
24 V
Connection type operating voltage
DC
Weight
0.26 kg
Housing material
Aluminum
Seal material
Nitrile butadiene rubber

Features

  • The industry´s highest flow rates assure OEMs and maintenance managers that their air preparation products will optimize machine performance.
  • Extended high- and low-temperature capabilities (-40° C to 80° C) allow the FRLs to be specified across a broad range of applications, including those within harsh environments.
  • New manifold endplate flanges allow the maintenance technician to pull the manifold assembly out of service without disconnecting the piping.
  • Front-facing easy-to-read, low-profile gauges improve serviceability.
  • Optional pressure regulator with reverse flow check permits placement of the regulator between the valve and cylinder - allowing air to be exhausted through the regulator without causing damage or reduced life.
  • Optional integrated pressure range indicators allow the user to easily set the red/green colour indicators to the desired pressure range.

Documents & Drawings