AVENTICS™ Compensating coupling, Series S44 R402002404

Product Description

FLEXIBLE MOUNTING RTC-BV 32-40

Specifications

For series
for RTC-BV
For series
RTC
Version
for RTC-BV
Piston diameter
40 mm, 32 mm
Weight
0.3 kg
Housing material
Aluminum