AVENTICS™ Compressed air tubing, Series TU1-S-PUR R412004781

Product Description

TU1-S-PUR-016-0250-BK-0100

Specifications

External Ø
16 mm
Bending radius min. at 20°C
65 mm
Wall thickness
2.5 mm
Color
Black
Min. ambient temperature
-30 °C
Max. ambient temperature
80 °C
Max. working pressure at 20°C
10 bar
Delivery unit length
100 m
Weight per meter
0.129 kg
Material
Polyester polyurethane