AVENTICS-R412026149

AVENTICS™ Sealing ring R412026149

Product Description

4,1-2,7-CU-G018-F.GAUGE

Specifications

Working pressure min.
-0.95 bar
Working pressure max
15 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
150 °C
Delivery unit
25 piece
Housing material
Copper