AVENTICS-R432008306

AVENTICS™ Detachable Clevis (MP2 mount) R432008306

Product Description

TM-2.5-DET EYE MNT

Specifications

Standardization
NFPA
Piston diameter
63.5 mm
Weight
0.4898 kg
Housing material
Steel

Documents & Drawings