No image available
No image available
Your request is being processed.
Branson-P-M934L Vibration Welder

Branson M934L

Product Description

Branson's largest standard vibration welding machine, for the biggest applications

Specifications

Head Drive Power Rating
37 kW
Lift Table Max Speed
250 mm/s
Actuation
Hydraulic
Certifications
Designed to CE norms
Communication Protocol
Profibus
Cooling System
Air cooled
Data Interface
USB included, Modem Optional

Features

  • Powerful: These welders implement proprietary, closed loop trajectory control algorithms to drive the M-series heads. This Programmable Motion Technology (PMT) is fundamental to maximizing the performance of the Power Package Linear (PPL) devices.
  • Reliable: M-series utilize Branson's tested and field-proven vibration heads and equipment. Many M-series machines are still operating in the field after 8-10 years.

Documents & Drawings