Branson VW-8H-2

Product Description

Strong and reliable vibration system designed to weld large or irregularly-shaped parts

Specifications

Table to Spring Distance
610 mm
Drive Power
17.4 kW
Lift Table Size
1473 L x 584 W mm
Lift Table Speed
254 mm/sec
Amplitude Range
1.0 - 1.8 mm
Weight
Approx. 2,720 kg
Min. Air Pressure
552 kPa (80 psi)
Actuation
Hydraulic
Communication Protocol
EtherNet/IP
Data Interface
Red Lion Data Station Plus

Features

  • Allen Bradley Compact Logix
  • Storage of up to twenty sets of weld parameters
  • Real time process vefication during each weld cycle
  • Self-tuning frequency program
  • Precise amplitude input and control in a range between 0.040" and 0.070" (0.5-1.8mm)
  • Force and amplitude profiling
  • SPC capabilities - data output to a computer
  • Linear displacement: position repeatability of 0.001" and melt down resolution of 0.0005"