Emerson-P-IC086SLM084

Industrial 12-port managed switch

Product Description

Ethernet switches designed for plant process areas must work in harsh environments subject to temperature extremes, humidity, and vibration. By replacing proprietary networks with an Ethernet LAN and PACSystems Ethernet switches, industrial companies can improve network reliability and simplify deployment.

Specifications

Part Number
IC086SLM084
Power Automation
No
Gigabit Combo Port with 10/100/1000Base-T(X) and 100/1000Base-X SFP ports
8
1000Base-X SFP Port
4
Ethernet Standard
EEE 802.3: 10Base-TIEEE 802.3u: 100Base-TX and 100Base-FXIEEE 802.3z: 1000Base-XIEEE 802.3ab: 1000Base-TIEEE 802.3x : flow controlIEEE 802.3ad: LACPIEEE 802.1D: STP IEEE 802.1p: COSIEEE 802.1Q: VLAN taggingIEEE 802.1W: RSTPIEEE 802.1s: MSTPIEEE 802.1x : AuthenticationIEEE 802.1AB: LLDP
Network Redundancy
STP, RSTP, MSTP
Warning/ Monitoring
Relay output for fault event alarming. Syslog server / client to record and view events. Include SMTP for event warning notification via email. Event selection support.

Features

  • Extended temperature range. Designed to perform in harsh environments
  • Compact design. Reduced panel size and installation cost.
  • Redundant power inputs to help ensure system uptime
  • Fast network recovery technology. Rapid (<10ms) recovery rate protects mission critical data from network malfunctions
  • Supports Jumbo frame up to 9.6K Bytes
  • Web-based network configuration tool. Simplify the network configuration, maintenance, and deployment

Documents & Drawings