Fisher™ Types 119, 119EZ & 119EZS

Product Description

Type 119 switching valve is used for on-off or throttling control of noncorrosive or mildly corrosive gases. It is designed to meet low-pressure gas application requirements in many varied industries. The 119EZ and 119EZS are used as fuel gas valves for oil and gas natural-draft burners. They are designed with a built-in speed controller that allows opening speed to be tuned to help ensure proper ignition of the main burner.

ped

Features

  • Quick and Easy Leak Detection
  • Simple Spring Adjustment
  • Low Leakage

Specifications

Pressure Registration
Internal
Temperature Capabilities
Nitrile (NBR):?-20 to 180°F / -29 to 82°C | Fluorocarbon (FKM): 20 to 250°F / -7 to 121°C
Body Sizes
NPS 0.75 / 1 / 1.25
End Connections
NPT
Maximum Inlet Pressure
150 PSIG / 10.3 bar
Maximum Outlet Pressure
150 PSIG / 10.3 bar
Spring Ranges
3 to 60 PSIG / .021 to 4.1 bar
Additional Technical Data
For additional technical information,?contact?your local?Sales Office?or refer to technical documentation.

Documents & Drawings