Plantweb-Insight Power Module Management Application

Plantweb Insight™ Power Module Management Application

Product Description

Streamline power module monitoring across multiple networks with the Plantweb Insight Power Module Management application. This application centralizes and consolidates power module data and analysis in one place, enabling users to view calculated insights of power modules for a facility or across multiple sites. Providing enhanced visibility of device status, this monitoring solution includes estimated life and temperature calculations that can be used for effective maintenance and replacement planning. Users can be notified of alerts through configurable email notifications to avoid unnecessary process down-time. Additionally, the applications offers sortable and exportable data features for further analysis of assets.

Specifications

Operating System
VMware Virtual Hardware Version 16 or higher or Microsoft Hyper-V Configuration Version 8.0 or higher
  • 4 dedicated processors minimum
  • 8GB RAM minimum
  • 512GB of free hard drive space
Communication Protocol
HART-IP client, OPC-UA client/server, Modbus TCP/IP server, REST API

Features

  • Easy-to-use dashboard offers comprehensive and immediate insight of all power modules across the facility for greater visibility
  • Aggregated view of power module status quickly identifies potential issues to ensure reliable operational performance
  • Uses ambient temperature from device to calculate and alert critical temperature
  • Strategic data analysis detects high-consuming devices to help improve overall operation efficiency
  • Configurable email notifications for timely alerts of power module status 
  • Estimates of power module life enable effective maintenance planning and prioritization
  • Dashboard summary view provides sortable and searchable data and exportable reports of individual power modules and transmitters
  • Supports current Emerson wireless portfolio and power sources