Rosemount-TankMaster Mobile Inventory Management Software

Rosemount™ TankMaster™ Mobile Inventory Management Software

Product Description

Rosemount TankMaster Mobile provides instant inventory overview as well as quick access to tank details such as level, volume, temperature, level rate, and more. It is device responsive and works seamlessly across smartphones, tablets, and computers. Inventory data can easily be shared within the organization as well as externally, ensuring personnel and partners have the information they require right when and where they need it.

Check out the online demo site to explore the features of Rosemount TankMaster Mobile.

Specifications

Operating System
Server: Microsoft® Windows Server 2019 Standard version 1577 or later. Desktop Experience version.
Smartphone/tablet: iOS, Android
Software Compatibility
Suppported web browsers for iOS: Safari
Supported web browsers for Android: Chrome
Supported web browsers for Microsoft Windows: Chrome
System Configuration and Installation
Integrates with Rosemount TankMaster Inventory Management Software
Number of Tanks
Maximum 200 tanks

Features

  • Cross-platform web app that works on computers, smartphones, and tablets
  • Device responsive and optimized for touch screens
  • User-friendly interface gives immediate overview of inventory data with one click to details for each tank
  • Set ‘watchlist’ of tanks to monitor closely
  • Work efficiently by using tank groups - custom, predefined, and automatic
  • Compliant with international cybersecurity standard IEC 62443-3-3
  • Supports 3-tier network architecture with firewalls to protect from unauthorized access
  • New devices are authorized by administrator or through two-factor authentication
  • Transport Layer Security encrypted communication protects data confidentiality
  • Access to specific tanks, data points etc. can be controlled for each user
  • Leverage user groups to quickly grant the right access to the right people
  • License management done easily through the web portal: TankMaster Service Center

Documents & Drawings