AMS-P-A6510-T

A6510-T Processor Card for the AMS 6500 Machinery Health Monitor

Product Description

The signal input modules connect the field instrumentation to the machinery health processor. Each signal input module can input up to 12 vibration signal inputs, 2 tachometer inputs and has 2 relay inputs for event-based vibration monitoring control and/or outputs for alarm enunciation. Up to two A6510 signal input modules can be associated with a machinery health processor. The A6560 and A6560-T processors work in conjunction with the signal input modules, the A6510 and A6510-T, respectively.

Specifications

Number of Tachometer Channels
2 Inputs per A6510 monitor
Tachometer Frequency Inputs
0.1 Hz to 2 kHz (6 to 120,000 RPM)
Tachometer Frequency Accuracy
0.10%
Tachometer Types
Eddy current displacement probe, TTL, passive magnetic
Tachometer
Input and trigger pulse range ±0.5 v to ±24 v, ±25 v CM

Features

  • All versions of the A6560 and A6510 are conformal coated per IPC-A-610E

Documents & Drawings