QuickCheck SNAP-ON

Product Description

The interlock checkout phase of a new plant is critical to the safety and success of the project. During this time, technicians check the proper response of the process control system against simulated normal and emergency conditions. AMS Device Manager and QuickCheck SNAP-ON application help you verify all wiring from the field to the control room, allowing you to focus on checking the DCS configuration and your DCS logic.

Features

  • Facilitates and accelerates interlock checkout
  • Substantially reduces commissioning time when testing 1 out of 3 voting
  • Read and export as-built configuration information
  • Access real-time information from HART and Foundation fieldbus devices
  • Use with Syncade Smart Operation Management Suite for electronic work flow