No image available
No image available
Your request is being processed.
AMS-A0720MA

Model A0720MA: Industrial sensor

QTY:

Product Description

This sensor has as a current output (4-20 mA) instead of voltage. It is used for connecting directly to devices like PLC's that accept a current input instead of voltage. Vibration Range 0.0-1.0 in/sec pk, frequency response (10%) 180-60,000 cpm, connector type/position Mil-C-5015/Top, also available with a dual-output option. This option has a 0-1ips velocity output in a 4-20mA signal and a third pin that puts out the raw analog voltage accel signal. Provides loop power by the PLC. When installed in its small explosion proof housing, it can be used in hazardous areas, allowing you to stay out of the hazardous area and let the PLC tell you when an alarm occurs. Tap into the voltage output with an AMS 2140 for detailed analysis.