Asco-P-Flow Controls

Numatics™ Flow Controls

Stay in Touch! Keep up to date on the latest industry and product news from Emerson. Sign Up Today.

Product Description

The Numatics flow controls provide accurate speed control in a compact size. Knob or screw control precisely regulates the rate of exhaust in a pneumatic circuit. The flow controls feature a body that swivels 360°, eliminating the need for fittings.

Specifications

Operating Environment
Indoor; Outdoor

Features

  • Temperature range: 0° F to 160° F
  • Maximum operating pressure: 175 psi (12 bar)
  • Body has an anodized aluminum cartridge, nickel-plated brass screws and stainless steel springs and seals for long service life

Documents & Drawings