Numatics™ Series R Rotary Actuators

Product Description

The Numatics Series R is a line of heavy-duty, rack and pinion-style rotary actuators that are designed to excel in the most rigid applications. The actuators feature a high torque-to-size ratio as well as accurate positioning.

Specifications

Bore
1 1/2", 2", 2 1/2", 3 1/4"
Operating Environment
Corrosive, Hazardous, Indoor, Outdoor, Washdown

Features

  • Induction-hardened, high strength alloy steel rack and pinion design offers balanced geometry for maximum gear life
  • Pre-lubricated, sealed ball bearings prevent contamination, and are sized to accept high loads and retain smooth, maintenance-free operation
  • 1/4-28 tapped hole for future installation of optional grease fitting
  • Hardcoat-anodized profile tube features extreme hardness rating (60 RC) for excellent wear and corrosion resistance, and produces low coefficient of friction
  • Standard magnet groove on solid aluminum alloy piston for easy field conversion for position sensing
  • Self-lubricating, carboxilated nitrile piston seal with PTFE compound for durable, smooth operation