No image available
No image available
Your request is being processed.
Asco-8210G001AC120/60,110/50D

ASCO™ 8210G001AC120/60,110/50D

$165.00
QuickShip QuickShip
QTY:

Product Description

The ASCO Series 210 is a line of economical, high-flow solenoid valves for liquid, corrosive, and air/inert gas service. With a wide range of pressure ratings, sizes, and resilient materials, the ultra-reliable 2-way valves provide long service life and low internal leakage. Industrial applications include car wash equipment, air compressors, pumps, laundry equipment, and industrial water control.

Specifications

Body Material
Brass
Flow (Cv) / Flow (Kv)
4.00 / 3.46
Function
2 way - 2/2 Normally Closed
Pipe/Port Type & Size
NPT 3/8
Valve Actuation
Solenoid
Media
Air, Inert Gas, Water, Light Oil
Min to Max Operating Pressure (Air)
5 - 200 PSI
Min to Max Operating Pressure (Water)
5 - 150 PSI
Min to Max Operating Pressure (Light Oil)
5 - 135 PSI
Product Weight
1.90 lbs
Order Code
20032
Kit Number
302273
Coil Class
FT
Coil Number
238210-032-D
Min to Max Ambient Temperature
32 - 125 °F
Min to Max Fluid Temperature
32 - 180 °F
Orifice Size
5/8 in
Voltage & Frequency
110, 120 Volts AC with 50/60 Hz
Watt Rating
6.1 W
Item Status
Active
Lead Length
18 inch
Carton Note
3/8 X 5/8 2NC BRASS 6.1/F AC
Holding Current (VA)
16
Seating Elastomer
NBR
Mounting Direction
Any

Features

  • Lead-free versions are available to comply with Safe Drinking Water Act regulations and ANSI/NSF 372
  • Valves can be specified for hot water service to 210 ° F for in laundry, boiler and heat exchanger applications
  • Available with Explosion Proof Enclosures
  • RedHat II Standard: Types 3, 3S, 4, 4X. Expolosion Proof Types 6, 6P, 7, and 9

Documents & Drawings