No image available
No image available
Your request is being processed.
Asco-8210G004AC220/50D

ASCO™ 8210G004AC220/50D

$326.00
QuickShip QuickShip
QTY:

Product Description

1 X 1 2NC BRASS 6.1/F W AC

Specifications

Body Material
Brass
Flow (Cv)
13.00
Valve Function
2 way - 2/2 Normally Closed
Media
Air, Inert Gas, Water, Light Oil
Pipe/Port Type & Size
NPT 1
Valve Actuation
Solenoid
Voltage & Frequency
220 AC with 50 Hz
Min to Max Operating Pressure (Air)
5 - 150 PSI
Min to Max Operating Pressure (Water)
5 - 150 PSI
Min to Max Operating Pressure (Light Oil)
5 - 100 PSI
Product Weight
4.41 lbs
Kit Number
302280
Coil Class
FT
Coil Number
238210-058-D
Min to Max Ambient Temperature
32 - 125 deg;F
Min to Max Fluid Temperature
32 - 180 °F
Orifice Size
1 in
Watt Rating
6.1 W
Item Status
Active
Lead Length
18 inch
Carton Note
1 X 1 2NC BRASS 8.1/F AC
Seating Elastomer
NBR
Mounting Direction
ANY

Features

  • Voltage ranging options available on next generation coils
  • Lead-free versions are available to comply with Safe Drinking Water Act regulations and ANSI/NSF 372
  • Available in lead-free brass valves with a variety of press and expansion fitting options for a fast and flameless installation
  • Available with Explosion Proof Enclosures
  • RedHat II Standard: Types 3, 3S, 4, 4X. Expolosion Proof Types 6, 6P, 7, and 9

Documents & Drawings