No image available
No image available
Your request is being processed.
Asco-8210G034AC120/50D

ASCO™ 8210G034AC120/50D

$579.00
QuickShip QuickShip
QTY:

Product Description

1/4 X 3/32 3U PLASTI6.1 /H W

Specifications

Body Material
Brass
Function
2 way - 2/2 Normally Open
Pipe/Port Type & Size
NPT 1/2
Valve Actuation
Solenoid
Kit Number
302334
Coil Class
FT
Coil Number
238610-033-D
Voltage & Frequency
120 Volts AC with 50 Hz
Watt Rating
10.1 W
Item Status
Active
Lead Length
18 inch
Carton Note
1/2 X 5/8 2NO BRASS 10.1/F AC

Features

  • Voltage ranging options available on next generation coils
  • Lead-free versions are available to comply with Safe Drinking Water Act regulations and ANSI/NSF 372
  • Available in lead-free brass valves with a variety of press and expansion fitting options for a fast and flameless installation
  • Available with Explosion Proof Enclosures
  • RedHat II Standard: Types 3, 3S, 4, 4X. Expolosion Proof Types 6, 6P, 7, and 9

Documents & Drawings