No image available
No image available
Your request is being processed.
Asco-8317G007AC115/50D

ASCO™ 8317G007AC115/50D

$552.00
QuickShip QuickShip
QTY:

Product Description

The ASCO Series 371 is a line of solenoid valves designed for quick venting to 0 psi through the exhaust orifice to quickly shift control valves. The valves are available in low-power, intrinsically safe, voltage-ranging, and harsh environment constructions. The 317 Series is suitable for a wide variety of applications such as automotive, analytic and diagnostic instruments, biofuels, dust collector systems, and heating equipment.

Specifications

Flow (Cv) / Flow (Kv)
0.20 / 0.17
Function
3 way - 3/2 Universal
Pipe/Port Type & Size
NPT 1/4
Valve Actuation
Solenoid
Product Weight
1.70 lbs
Kit Number
314462
Coil Class
FT
Coil Number
238610-033-D
Min to Max Ambient Temperature
32 - 125 °F
Orifice Size
3/32 in
Voltage & Frequency
115 Volts AC with 50 Hz
Watt Rating
10.1 W
Item Status
Active
Lead Length
18 inch
Carton Note
1/4 X 3/32 3U BRASS 10.1/F AC
Holding Current (VA)
25
Mounting Direction
Any
Coil Number
238610-033-D
Kit Number
314462
Product Weight
1.70 lb

Features

  • RedHat Next Generation version uses electronics technology to manage power, providing less energy consumption and enhanced pressure and flow ratings
  • Low-power model has one-piece solenoid with highly efficient solenoid cartridge and special low-wattage coil. Designed for automotive automation applications with PLC compatibility
  • Resilient seated poppets for tight shutoff
  • Mountable in any position for easy installation

Documents & Drawings