No image available
No image available
Your request is being processed.
Asco-8317G007AC24/60,22/50D

ASCO™ 8317G007AC24/60,22/50D

$300.00
QuickShip QuickShip
QTY:

Product Description

1/4 X 3/32 3U 10.1/F W

Specifications

Function
3 way - 3/2 Universal
Valve Actuation
Solenoid
Kit Number
314462
Coil Class
FT
Coil Number
238610-005-D
Voltage & Frequency
24, 22 Volts AC with 50/60 Hz
Watt Rating
10.1 W
Item Status
Active
Lead Length
18 inch
Carton Note
1/4 X 3/32 3U BRASS 10.1/F AC
Standards / Regulations
Type 1, Type 2, Type 3, Type 3S, Type 4, Type 4X, Type 6, Type 6P, Type 7, Type 9, UL, ATEX Zone 0-20, Class I Div 1, Class I Div 2, CSA, IEC Ex Zone 0-20

Features

  • RedHat Next Generation version uses electronics technology to manage power, providing less energy consumption and enhanced pressure and flow ratings
  • Low-power model has one-piece solenoid with highly efficient solenoid cartridge and special low-wattage coil. Designed for automotive automation applications with PLC compatibility
  • Resilient seated poppets for tight shutoff
  • Mountable in any position for easy installation

Documents & Drawings