No image available
No image available
Your request is being processed.
Asco-8327G022DC120/DCD

ASCO™ 8327G022DC120/DCD

$1,904.00
QuickShip QuickShip
QTY:

Product Description

1/4 X 1/4 3U STAINL11.6/F W

Specifications

Body Material
Stainless Steel
Flow (Cv)
0.73
Valve Function
3 way - 3/2 Universal
Pipe/Port Type & Size
NPT 1/4
Valve Actuation
Solenoid
Voltage
120DC
Product Weight
2.49 lbs
Kit Number
131233
Coil Class
FT
Coil Number
238710-034-D
Min to Max Ambient Temperature
-4 - 131 deg;F
Orifice Size
1/4 in
Watt Rating
11.6 W
Item Status
Active
Lead Length
18 inch
Carton Note
1/4 X 1/4 3U S.S. 11.6/F DC
Mounting Direction
ANY

Features

  • Low-power models available for applications with limited power availability
  • 316 stainless steel construction available for highly corrosive atmospheres
  • Tamper-,proof no-voltage release manual reset provides added safety
  • Also available in NAMUR direct-mount and manual-reset constructions

Documents & Drawings