No image available
No image available
Your request is being processed.
Asco-8344G000AC220/60D

ASCO™ 8344G000AC220/60D

$1,081.00
QuickShip QuickShip
QTY:

Product Description

1/4 X 1/4 4 BRASS 17.1/F W

Specifications

Body Material
Brass
Flow (Cv)
0.80
Valve Function
4 way
Pipe/Port Type & Size
NPT 1/4
Valve Actuation
Solenoid: Direct Acting
Voltage & Frequency
220 AC with 60 Hz
Product Weight
4.48 lbs
Kit Number
302710
Coil Number
238610-151-D
Min to Max Ambient Temperature
32 - 125 deg;F
Min to Max Ambient Temperature
FB
Min to Max Fluid Temperature
32 - 180 °F
Orifice Size
1/4 in
Watt Rating
17.1 W
Item Status
Active
Lead Length
18 inch
Carton Note
1/4 X 1/4 4W BRASS 17.1/F AC
Holding Current (VA)
40
Seating Elastomer
NBR
Mounting Direction
ANY

Features

  • Single- or dual-solenoid constructions come in a wide range of sizes and flow rates
  • Dual solenoid can be shifted with a momentary signal and remain in position even if electrical power is lost
  • Mountable in any position for installation flexibility
  • Available in low-power, intrinsically safe, voltage-ranging, and long-life models

Documents & Drawings