No image available
No image available
Your request is being processed.
Asco-P159A110X1X03F0

ASCO™ P159A110X1X03F0

$713.00
QuickShip QuickShip
QTY:

Product Description

X ALUMIN / W

Specifications

Body Material
Aluminum
Valve Actuation
Solenoid
Product Weight
9.26 lbs
Item Status
Active
Carton Note
ON/OFF ALUM ACT WT-SLOW AC
Agency Approvals
when coupled with ASCO series 158:
UL 429
ANSI Z21.21/ CSA 6.5 C/I
FM 7400
EN 161 Class A
RoHS
Enclosure Integrity
IP10 & Type 1, IP65 & Type 4

Features

  • Broad ambient temperature range suitable for hot (150° F/66° C) or frigid (-40° F/-40° C) environments
  • Slow- or fast-opening constructions make it suitable for a variety of applications
  • Type 1 & IP10 General Purpose enclosure standard, optional Type 4 & IP65 Watertight enclosure available for outdoor or indoor wash down installations
  • Rugged construction ensures high reliability and durability
  • Visual indication of valve open & closed position is standard
  • Optional electrical interlock proof of closure switch is available
  • Mountable in any position for installation flexibility
  • UL Listed, FM Approved, CSA Certified
  • EN161 class A certified, ROHS directive

Documents & Drawings