ASCO™ Timers with Power Cords

Stay in Touch! Keep up to date on the latest industry and product news from Emerson. Sign Up Today.

Product Description

The ASCO adjustable electronic timers with power cords are solid-state devices that automatically control ASCO solenoid valves. They are ideal for use with valves that control automatic draining of condensate in compressed air systems.

Specifications

Standards / Regulations
Type 4
Operating Environment
Indoor; Outdoor; Washdown

Features

  • Offer selectable timing ranges (on: 2 to 40 seconds, off: 30 seconds to 45 minutes)
  • Manual override for test/reset
  • LED lights indicate timing phase