AVENTICS-P-192

AVENTICS™ Series 192 Solenoid Valves

Stay in Touch! Keep up to date on the latest industry and product news from Emerson. Sign Up Today.

Product Description

The AVENTICS Series 192 is a line of CNOMO pad mounted solenoid valves for piloting applications. Its compact size and low weight allow for flexible, easy installation on single or joinable subbase. AC/DC interchangeability of the solenoid operator eliminates the need for valve disassembly.

Specifications

Valve Actuation
Solenoid
Body Material
Engineered Plastics
Media
Air, Inert Gas
Pipe / Port Size
1/8 "; 1/4 "
Port Type
G ISO228/1-G BSPP
Function
3 way - 3/2 Normally Open; 3 way - 3/2 Normally Closed
Voltage
24 DC; 48 DC; 24 AC; 115 AC; 230 AC | 50
Max Differential / Max Operating Pressure
10.3-34.5 Bar
Standards / Regulations
IP67; IP65

Features

  • Version available with M12 connection, visual indication, and peak voltage suppression conforming to UL standards
  • 7 ms response time
  • Satisfies all relevant EU directives
  • Manual operator is standard

Documents & Drawings