AVENTICS-P-Fine-Setting-Valve

AVENTICS™ Fine setting valves

Stay in Touch! Keep up to date on the latest industry and product news from Emerson. Sign Up Today.

Product Description

Fine-Setting-Valve: Manually operated pressure regulators with multiple manual actuating element choice.

Features

  • Qn max. 900 l/min
  • Width: 60 mm ... 100 mm
  • Poppet valve for dynamic pressure control

Documents & Drawings