AVENTICS™ Modular scraper system 0496301307

$112.31
QTY:

Product Description

MSS-125-PEE-NBR

Specifications

For series
PRA, TRB, CCL-IS
Application area
Paper/printing industry, Textile industry
Piston Ø
125 mm
Working pressure min.
1.5 bar
Working pressure max
10 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Medium
Compressed air
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
5 mg/m³
Housing material
Aluminum
Surface
anodized
Piston rod seal
Acrylonitrile butadiene rubber
Scraper
Polyester elastomer

Features

  • Ø 32 mm ... 320 mm
  • For series PRA, TRB, CCL-IS, IST