AVENTICS-0821003047

AVENTICS™ Pilot-operated non-return valve, Series NR02 0821003047

$118.63
QTY:

Product Description

G3/8

Specifications

Compressed air connection 1
G 3/8
Compressed air connection type 1
Internal thread
Mounting
thread-in
Compressed air connection type 2
External thread
Type
Poppet valve
Compressed air connection 2
G 3/8
Compressed air connection 12
G 1/8
Nominal flow Qn 1 to 2
1250 l/min
Working pressure min.
2 bar
Working pressure max
10 bar
Min. ambient temperature
-5 °C
Max. ambient temperature
70 °C
Min. medium temperature
-5 °C
Max. medium temperature
70 °C
Medium
Compressed air
Weight
0.12 kg
Housing material
Brass
Seal material
Acrylonitrile butadiene rubber

Features

  • Qn = 300 l/min ... 5800 l/min