AVENTICS-0821302446

AVENTICS™ Precision pressure regulator, Series PR1-RGP 0821302446

$249.84
QTY:

Product Description

PR1-RGP-G014-GAN-SS P(0,05-4,00)

Specifications

Function
Precision pressure regulator
Parts
Precision pressure regulator
Port
G 1/4
Qn =
580 l/min
Mounting orientation
Any
Regulator type
Diaphragm-type pressure regulator
Regulation range min.
0.05 bar
Regulation range max.
4 bar
Working pressure min.
0.5 bar
Working pressure max
16 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
60 °C
Activation
Mechanical
ATEX
suitable for ATEX
Certificates
suitable for ATEX
Regulator function
with relieving air exhaust
Pressure supply
single
Internal air consumption qv max.
3 l/min
Medium
Compressed air, Neutral gases
Recommended pre-filtering
5 µm
Weight
0.616 kg
Housing material
Brass
Seal material
Acrylonitrile butadiene rubber

Features

  • Precise pressure control of the output pressure
  • High performance
  • Flexible
  • Increased reliability

Documents & Drawings