No image available
No image available
Your request is being processed.
AVENTICS-1321201000

AVENTICS™ Mini cylinder, Series ICM 1321201000

$67.68
QTY:

Product Description

ICM-DA-012-0012-0

Specifications

Piston Ø
12 mm
Stroke
12 mm
Functional principle
Double-acting
Cushioning
Elastic cushioning
Magnetic piston
Piston without magnet
Environmental requirements
Industry standard, suitable for use in food processing
Piston rod
single
Scraper
Standard industrial scraper
Pressure for determining piston forces
6,3 bar
Retracting piston force
53 N
Extracting piston force
71 N
Min. ambient temperature
-20 °C
Max. ambient temperature
70 °C
Working pressure min.
1.5 bar
Working pressure max
10 bar
Ports
M5
Piston rod thread
M6
Weight 0 mm stroke
0.048 kg
Weight +10 mm stroke
0.005 kg
Stroke max.
100 mm
Medium
Compressed air
Min. medium temperature
-20 °C
Max. medium temperature
70 °C
Max. particle size
50 µm
Oil content of compressed air min.
0 mg/m³

Features

  • Ø 8 ... 32 mm
  • Max. stroke: 400 mm
  • Corrosion-resistant
  • Suitable for use in food processing

Documents & Drawings