No image available
No image available
Your request is being processed.
AVENTICS-1670216000

AVENTICS™ Tie rod cylinder ISO 6431, Series 167 1670216000

$234.57
QTY:

Product Description

167-DA-025-0160-DM00-0000SCW0000-0000S0S

Specifications

Standards
ISO 6431
Piston Ø
25 mm
Stroke
160 mm
Functional principle
Double-acting
Cushioning
Pneumatic adjustable cushioning
Magnetic piston
Piston with magnet
Environmental requirements
Industry standard
Piston rod
single
Scraper
Standard industrial scraper
Pressure for determining piston forces
8 bar
Retracting piston force
230 N
Extracting piston force
300 N
Min. ambient temperature
-20 °C
Max. ambient temperature
75 °C
Working pressure min.
2 bar
Working pressure max
10 bar
Ports
G 1/8
Piston rod thread
M10x1,25
Cushioning length
11 mm
Cushioning energy
2.3 J
Weight 0 mm stroke
0.27 kg
Weight +10 mm stroke
0.018 kg
Stroke max.
1500 mm
Medium
Compressed air
Min. medium temperature
-20 °C

Features

  • Ø 25 mm ... 100 mm
  • Max. stroke: 1500 mm
  • For high stroke frequencies and pulley applications
  • plug-in with tube nut / External thread

Documents & Drawings