AVENTICS™ Flange mounting, Series MF1, MF2 1827001277

$26.65
QTY:

Product Description

CM1-MF1-032-M2-A

Specifications

Standardization
ISO 15552
Piston diameter
32 mm
Housing material
Steel
Screws material
Steel