No image available
No image available
Your request is being processed.
AVENTICS-1834484206

AVENTICS™ Valve plug connector, series CON-VP 1834484206

$36.03
QTY:

Product Description

CON-VP-F_C-2+E-YE-Z-5000-PVC-OW-3

Specifications

Type
Valve plugs
Cable
with cable
Operating voltage AC max.
24 V DC
Operating voltage DC, max.
24 V AC
Electrical connection 1
Socket
Electrical connection 1
form C
Electrical connection 1
2+E
Cable exit
angled
Cable exit angle
90°
Electrical connection 2
open cable ends
Electrical connection 2
3-pin
Contact assignment
2+E
Number of wires
3
Shielding
unshielded
Cable length
5 m
Protection class
IP67
Protective circuit
Z-diode
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Max. current
6 A
with LED
Yellow
Wire cross-section
0.75 mm²
Cable-Ø
5.9 mm
Mounting screw tightening torque
0.4 Nm
Weight
0.292 kg

Features

  • Valve plug connector with connected cable
  • Form A EN 175301-803
  • Form B ISO 6952 and B industry
  • Form C ISO 15217 and C industry
  • With/without protective circuit/LED

Documents & Drawings