No image available
No image available
Your request is being processed.
AVENTICS-2705060300

AVENTICS™ Rotary wing drives, Series RAK 2705060300

$443.02
QTY:

Product Description

RAK-06S-0180

Specifications

Compressed air connection
G 1/8
Rotary compact module version
Rotary wing drive, double-acting
axis geometry
single
Frame size
RAK - 6S
Type
Single vane
Axis diameter
12 mm
Theoretical torque at
6 bar
Min. swivel times
0.16 s
Maximum operating frequency
90
Interior volume
51 cm³
Max. permissible axial bearing load
44.1 N
Max. permissible radial bearing load
588 N
Theoretical torque
6 Nm
Permissible kinetic energy
0.049 J
Repetitive precision
3 °
angle of rotation max.
180 °
Working pressure min.
2 bar
Working pressure max
10 bar
Min. ambient temperature
5 °C
Max. ambient temperature
60 °C
Min. medium temperature
5 °C
Max. medium temperature
60 °C
Medium
Compressed air
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
1 mg/m³

Features

  • Torque 0,15 ... 147 Nm
  • Angle of rotation 90 ... 180°
  • Rotary wing drive
  • Cushioning: elastic
  • Optionally with adjustable angle of rotation and hydraulic shock absorber

Documents & Drawings