No image available
No image available
Your request is being processed.
AVENTICS-2732161000

AVENTICS™ Flat suction gripper, Series SGN 2732161000

$17.31
QTY:

Product Description

SGN-16,0-MQ-M005-EX

Specifications

Min. ambient temperature
-30 °C
Max. ambient temperature
180 °C
Temperature resistance
Heat resistant
Temporary ambient temperature (<30 s) min.
-50 °C
Temporary ambient temperature (<30 s) max.
220 °C
Compressed air connection
M5
external diameter
16 mm
Holding force
8 N
Volume
0.33 cm³
Max. curving on object Rmin
12 mm
Abrasion value according to DIN 535 16
100-120 mm³
Hardness according to standard
55 ± 5 Shore A
Connection thread type
External thread
Material connector
Aluminum
Suction unit material
Fluoromethyl silicone
Delivery unit
1 piece
Weight
0.004 kg

Documents & Drawings