AVENTICS™ Base plate, Series 335 35500337

QTY:

Product Description

SUBBASE-MINI-520-2-4-G018-1-3-5-G014-6 POS

Specifications

Type
Base plate
Compressed air connection input
G 1/4
Compressed air connection output
G 1/8
Port exhaust
G 1/4
Scope of delivery
The manifold base plates are supplied with screws and seals for valve assembly, as well as 3 plugs for ports 1/3/5.
Working pressure min.
0 bar
Working pressure max
8 bar
Min. ambient temperature
5 °C
Max. ambient temperature
50 °C
Min. medium temperature
5 °C
Max. medium temperature
50 °C
Medium
Compressed air, Neutral gases
Max. particle size
50 µm
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
5 mg/m³
Max. number of valve positions
6
Weight
0.34 kg
Material base plate
Aluminum
Seal material
caoutchouc/butadiene caoutchouc