No image available
No image available
Your request is being processed.
AVENTICS-3610607100

AVENTICS™ Fine setting valve 3610607100

$480.22
QTY:

Product Description

FS07-000-100-G014-WHL-(0,1-2,6)

Specifications

Type
Poppet valve
Actuating element
handwheel
Compressed air connection input
G 1/4
Compressed air connection type input
Internal thread
Compressed air connection output
G 1/4
Working pressure min.
0.1 bar
Working pressure max
10 bar
Regulation range min.
0.1 bar
Regulation range max.
2.6 bar
Min. ambient temperature
-25 °C
Max. ambient temperature
70 °C
Min. medium temperature
-25 °C
Max. medium temperature
70 °C
Medium
Compressed air
Nominal flow Qn
900 l/min
Hysteresis
< 0,15 bar
Parallel pressure displacement
1.4 bar
Weight
0.6 kg
Housing material
Die cast zinc
Seal material
Acrylonitrile butadiene rubber

Features

  • Qn max. 900 l/min
  • Width: 60 mm ... 100 mm
  • Poppet valve for dynamic pressure control

Documents & Drawings