No image available
No image available
Your request is being processed.
AVENTICS-52000008

AVENTICS™ 5/2-directional valve, Series 520 52000008

QTY:

Product Description

The AVENTICS Series 520 is a line of solenoid air-operated, mini-spool valves that are ideal for piloting pneumatic cylinders. The valves have high-quality coils resistant to heat and moisture and suitable for high ambient temperatures and harsh environments. They can be mounted on joinable subbases for manifold applications. The AVENTICS 520 valves are suitable for automotive, case packing, packaging, and tire manufacturing applications.

Specifications

Activation
Electrically
Nominal flow Qn
600 l/min
Switching principle
5/2
Compressed air connection output
G 1/8
Working pressure min.
1.5 bar
Working pressure max
8 bar
Operational voltage AC at 50 Hz
230 V
Manual override
without detent
Electrical connection type
Plug
Electrical connection size
EN 175301-803, form C
Actuating control
Double Solenoid
Sealing principle
Soft Seal
Pilot
Internal
Pilot valve width
18 mm
Valve type
Spool valve
Connection type
Pipe connection
Control pressure min.
1.5 bar
Control pressure max.
8 bar
Min. ambient temperature
5 °C
Max. ambient temperature
50 °C
Medium
Compressed air
Max. particle size
5 µm
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
5 mg/m³
Compressed air connection input
G 1/8

Features

  • Plastic G1/8-tapped body with NBR seals for extended service life
  • Handles lubricated or non-lubricated air or neutral gas
  • Ambient temperature range 5° C to 50° C
  • Satisfies all relevant EU Directives

Documents & Drawings